Powered from M.2 Host Board via M.2 Connector 3.3V VCC
Hardware-Based Three-Wire PTA Interface
to Address Wi-Fi®/Bluetooth® Co-existence
Configurable Strapping Pins for Host
Interface Selection
Device Firmware Update (DFU)
Functional APIs/Drivers Through SPI with
Host MCU
Functional APIs/Drivers Through SDIO with
Host MPU for Linux-Based Systems
U. FL Antenna Connector
Dimensions: 22.00 mm x 30.00 mm x 2.1
mm
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.