3 Hardware
This chapter describes the hardware features of the WIxCS02 M.2 Wi-Fi® Module Card.
Note:
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the WIxCS02 M.2 Wi-Fi Module Card. For more details, go to support.microchip.com or contact your local Microchip Sales office.
S.No. | Designator | Manufacturer Part Number | Description |
---|---|---|---|
1 | U101 | WILCS02UE-I | MCHP RF Wi-Fi® 802.11 b/g/n WILCS02UE-I |