2 Kit Overview

The WIxCS02 M.2 Wi-Fi® Module Card is an M.2 board containing the low-power WILCS02UE Module. The signals required for control interface are connected to the M.2 Key-E connector of the M.2 board for connectivity, security and ease-of-use requirements.

Figure 2-1. WIxCS02 M.2 Wi-Fi® Module Card (EV59Y78A) – Top View
Figure 2-2. WIxCS02 M.2 Wi-Fi® Module Card (EV59Y78A) – Bottom View