The MCC Melody 8-Bit MDFU Client library is a middleware library designed to configure
bootloader clients for both 8-bit PIC and AVR microcontrollers using a common user interface.
To properly configure bootloaders for any supported 8-bit device, the 8-Bit MDFU Client
library needs to be able to handle different user inputs for each chip architecture. The
sections below provide an overview of the design and usage of the 8-bit AVR and PIC UI
components available on the 8-Bit MDFU Client library user interface.
Note: Refer to the reference link shared in the Use Case Example section or the Release Notes for information on the required
dependencies and installation help.