2.2 Memory Verification Selector
This component configures which verification method is used for user application verification.
Description: Ensuring the application image is verified is crucial for any firmware update process. This feature enables users to set up the verification method that the bootloader will use to confirm the presence or validity of the user application image. Certain methods can also check the integrity and authenticity of the application image. For detailed information on specific verification methods, please refer to the Verification Schemes section.