2.5.3 Enable Anti-Rollback
This component allows the user to configure the bootloader for anti-rollback
protection.
Description: The field configures the bootloader for anti-rollback protection for the application. Anti-rollback protection for bootloader prevents the application image from being downgraded to older, potentially vulnerable firmware versions, ensuring only equal or newer firmware can be installed.
Example: To configure this setting, click the Enable Anti-Rollback toggle button.