2.5.2 Enable Backup Image
This component allows the user to configure the image ID for the back-up area.
Description: The field configures the bootloader to have backup image support. The Backup Image is a special spare image that can be used for emergency application restoration in case of memory corruption or any other errors that result in the execution space image and the staging area image being invalid.
Example: To configure this setting, click the Enable Backup Image toggle button.