2.5.2.1 Backup Image ID
This component allows the user to configure a spare image as a backup image.
Description: The field represents the image ID for the backup image space that the user intends to use store a backup image.
Example: To configure this setting, select the desired ID from the drop-down box which lists all available IDs. The input box contains a number in decimal format.
Note: Staging Image and Backup Image cannot have the same
value.