2 ATA8510 Device Overview
The EEPROM memory, within the ATA8510 device family, contains the configuration settings. Program this memory with configuration data for the operation of the ROM firmware or Flash application software. If applicable, an external host controller controls the operation of the ATA8510 device via an SPI communication.
Note: Use the SPI
commands or the programming tool chain to perform
the EEPROM programming.