1 What is the MPLAB® Code Configurator Melody CAN-TP Library?

MPLAB® Code Configurator Melody CAN-TP Library allows customers to utilize the ISO 15765-2 defined transport protocol to handle and send complex messages over a CAN/CAN-FD bus.