2.2 Evaluation Kit Specifications

Table 2-2. Evaluation Kit Specifications
CharacteristicSpecification
Board identificationSAM9X75-Curiosity
Board supply voltageJack or USB powered
TemperatureOperating: 0°C to +70°C
Relative humidity0 to 90% (non-condensing)
Main board dimensions165 mm x 120 mm
RoHS statusRoHS 3 compliant
China RoHS statusEFUP50
REACH StatusREACH compliant