2.1 SAM9X75-Curiosity Features

Table 2-1. SAM9X75-Curiosity Features
CharacteristicSpecificationFeatured Components
Processor

243-ball TFBGA, 16x16mm body, pitch 0.8mm

Microchip SAM9X75D2G-I/4TB
External clock

24 MHz oscillator MEMS

32.768 kHz crystal

125 MHz reference clock generator for GMAC

25 MHz clock generator for ETH PHY

32.768 kHz clock generator for wireless M.2 Key E

ABM11AIG-24.000MHZ-4Z-T3

FC-12M 32.7680KA-A3

Microchip DSC1502MI2A-125M0000

Microchip VC-840-EAE-KAAN-25M0000000

ASAK-32.768KHZ-LRS-T

Memory

2 Gb DDR3L

One 4 Gb NAND Flash

One 64 Mb QSPI NOR Flash

Internal memory

Macronix MX30LF4G28AD-XKI

Microchip SST26VF064BEUIT-104I/MF

SD/MMC

One microSD card interface

One M.2 Key E connector/radio module interface

USB

One Micro-B USB device

Two USB Type-A connectors

Microchip MIC2026-1YM

EthernetOne Gigabit Ethernet interface through SODIMM 260-pin connector
AudioMono single CLASS D amplifier
CANThrough mikroBUS™ connectorMIKROE-2299 (Microchip MCP2542WFD, not included in the box)
Video

One LVDS connector

One MIPI camera connector

Debug port

One UART debug connector

One JTAG interface

Board monitor

One RGB (Red, Green, Blue) LED

Four push button switches

Expansion

Raspberry Pi® 40-pin GPIO connector(1)

One mikroBUS connector with PTA

Hundreds of possible Click™ extensions featuring Microchip functions inside

Power measurementCurrent senseMicrochip PAC1934T-I/JQ
Power managementPower supply unitMicrochip MCP16502TAB-E/S8B
Board supplySystem 5VDC from jack or USB A
Note:
  1. Raspberry Pi is a trademark of Raspberry Pi Trading.