2.4 Connectors on Board

The fully featured SAM9X75-Curiosity board integrates multiple peripherals and interface connectors, as shown in the following figure.

Figure 2-1. SAM9X75-Curiosity Top Board Interface Connectors
Table 2-4. SAM9X75-Curiosity Top Board Interface Connectors
ConnectorInterfaces to
J1DC jack (internal 2.1mm, external 5.5mm) connector, positive terminal on central pin
J2USB 2.0 Micro-B (USB-A)
J14microSD card connector
J15USB Type-A (USB-B)
J16USB Type-A (USB-C)
J17Gigabit Ethernet SODIMM 260-pin connector
J20M.2 KEY-E connector for radio modules interface
J25 and J26mikroBUS with PTA connector
J27Raspberry Pi(1) GPIO connector
J29MIPI connector
J28LVDS connector
J30, J31, J32 and J33Display module support
J34JTAG connector
J35FTDI connector (UART debugger)
J36Audio Class D connector
J37USB Micro-B PAC1934 power measure connector
Note:
  1. Raspberry Pi is a trademark of Raspberry Pi Trading.