3.3 On-Board Memories
The SAM9X75D2G features an internal DDR3(L) memory and an External Bus Interface (EBI) to enable interfacing to a wide range of external memories and to almost any type of parallel peripheral.
This section describes the memory devices mounted on the SAM9X75-Curiosity board.
- One DDR3L SDRAM embedded in the SiP
- One NAND Flash
- One NOR QSPI
Additional memory can be added to the board by:
- Installing an SPI and I2C memory Clickboard on the mikroBUS connector (J25)
- Installing a microSD card in the connector (J14)
- Installing an SD or MMC card with an adapter in the M.2 Key E connector (J20)
- Using the USB ports
Support is dependent upon driver support in the OS.