3.4 Peripherals
Several interfaces and connectors are implemented in the SAM9X75-Curiosity board with the purpose of enabling the user to exploit all the features that the MPU can offer and to facilitate a reference design for future customer applications.
This section describes the following peripherals mounted on the SAM9X75-Curiosity board:
- USB host/device
- mikroBUS interface
- Controller Area Network (CAN) interface
- GPIO interface
- Inter-IC Sound Multi-Channel Controller (I2SMCC) interface
- Gigabit Ethernet interface
- microSD card (Secure Digital Multimedia Card, SDMMC)
- Wireless M.2 interface
- Video LVDS interface
- MIPI camera interface
- LCD module positioning over motherboard
- Audio Class D