3.4.9 Video LVDS Interface

The SAM9X75-Curiosity board embeds a 4-lane LVDS interface to be used with LVDS compatible displays.

The following figure shows the video LVDS interface.

Figure 3-33. Video LVDS Interface

The following table shows the video LVDS interface signal description.

Table 3-18. Video LVDS Interface Signal Description
Pin No.PIOSignal NameSignal Description
1, 2, 3–VDD_LCD5V
4, 9, 12, 15, 18, 21, 24, 27, 30–GNDGround
6PC30LCD_MODULE_ENABLEData enable
7PC30LCD_DISPDisplay enable signal
8NRTS or PC25NRTS or NRTS_OUTReset
10PA24LCD_I²C_DATATWI Data
11PA25LCD_I²C_CLKTWI Clock
13PA20MXT_IRQInterruption
14PC18LCD_BACKLIGHT_PWMBacklight control
16PC13LCD_LVDS_D3_PLVDS positive differential data 3
17PC12LCD_LVDS_D3_NLVDS negative differential data 3
19PC7LCD_LVDS_D2_PLVDS positive differential data 2
20PC6LCD_LVDS_D2_NLVDS negative differential data 2
22PC11LCD_LVDS_CK_PLVDS positive differential clock
23PC10LCD_LVDS_CK_NLVDS negative differential clock
25PC5LCD_LVDS_D1_PLVDS positive differential data 1
26PC4LCD_LVDS_D1_NLVDS negative differential data 1
28PC3LCD_LVDS_D0_PLVDS positive differential data 0
29PC2LCD_LVDS_D0_NLVDS negative differential data 0