3.4.7 Micro Secure Digital Multimedia Cards (SDMMC)

The SAM9X75-Curiosity board embeds a standard microSD card connector, connected to the SDMMC interface, also mounted on the top side of the board. The SDMMC0 communication is based on an 8-pin interface (clock, command, four data and power lines). It includes a card detection switch. This connector gives access to the boot environment.

The following figure shows the microSD card connector.

Figure 3-30. microSD Card Connector

The following table shows the SD card connector signal description.

Table 3-16. microSD Card Signal Description
Pin No.PIOSignal NameSignal Description
P1PA4SDMMC0_DAT2Data 2
P2PA5SDMMC0_DAT3Data 3
P3PA1SDMMC0_CMDCard command
P4–VDD_3V3_PW_SD3.3V
P5PA2SDMMC0_CKClock
P6, G5–GNDGND
P7PA0SDMMC0_DAT0Data 0
P8PA3SDMMC0_DAT1Data 1
G4PA23SDMMC0_CDCard detect
G1, G2, G3, G6–-Connected to GND