3.4.2 mikroBUS Interface

The SAM9X75-Curiosity board hosts a mikroBUS socket (J25) with PTA (Packet Traffic Arbitration) connector for wireless communications (J26). The mikroBUS standard defines the main board sockets and add-on boards used for interfacing the microprocessor with integrated modules having a proprietary pin configuration. For details, refer to the mikroBUS documentation on www.mikroe.com/mikrobus.

The following figure shows the mikroBUS interface.

Figure 3-24. mikroBUS Interface

The following table shows the mikroBUS connector signal description.

Table 3-10. mikroBUS Connector Signal Description
Pin No.PIOSignal NameSignal Description
1PA31MBUS_1_AN_PA31Analog
2NRST or PA17NRST or NRST_OUT_PC25Reset
3PC24MBUS_1_SPI_NPCS_PC24SPI Chip Select
4PC26MBUS_1_SPI_SCK_PC26SPI Clock
5PC23MBUS_1_SPI_MISO_PC23SPI MISO
6PC22MBUS_1_SPI_MOSI_PC22SPI MOSI
7–VDD_3V33.3V
8–GNDGND
9–GNDGND
10–5V_MAIN5V
11PC0MBUS_1_I2C_DATA_PC0TWI Data
12PC1MBUS_1_I2C_CLK_PC1TWI Clock
13PA28MBUS_1_TX_PA28UART Transmit
14PA29MBUS_1_RX_PA29UART Receive
15PB18MBUS_1_INT_PB18Interrupt
16PC21MBUS_1_PWM_PC21Pulse Width Modulated

The SAM9X75-Curiosity board can embed several radio solutions using the 2.4 GHz radio bandwidth with Wi-Fi and Bluetooth solutions. The coexistence between the radio modules is necessary to ensure a good packet transfer rate and pass RED and FCC certifications. The PTA interface between the modules consists of a set of 3-wire signals and organizes wireless packet traffic for communication protocols operating in the same frequency band without affecting RF performance by intelligently sharing the frequency band.

The following figure shows the mikroBUS PTA interface for Wireless.

Figure 3-25. mikroBUS PTA for Wireless Connector
A blue and red line with a white background Description automatically generated with medium confidence

The following table shows the mikroBUS PTA for Wireless connector signal description.

Table 3-11. mikroBUS PTA for Wireless Connector Signal Description
Pin No.PIOSignal NameSignal Description
1–MBUS_1_COEX_PTA_BT-ACTIVEPTA Bluetooth Active Input
2–MBUS_1_COEX_PTA_BT-PRIORITYPTA Bluetooth Priority Input
3–MBUS_1_COEX_PTA_BT-WLAN-ACTIVEPTA Wireless LAN Active Output
4–GNDGround