3 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Architecture: | SAM9 | = ARM926EJ–S Arm Thumb microprocessor |
| Product Group: | X75 | = General purpose microprocessor |
| Memory Type and Size: | D5M | = 512-Mbit DDR2 SDRAM |
| D1G | = 1-Gbit DDR3L SDRAM | |
| D2G | = 2-Gbit DDR3L SDRAM | |
| Carrier Type: | Blank | = Standard packaging (tray) |
| T | = Tape and reel | |
| Ambient Temperature Range: | I | = –40°C to +85°C (industrial) |
| V | = –40°C to +105°C (extended industrial or automotive (AEC-Q100 grade 2)) | |
| Package: | 4TB | = TFBGA243 |
| Software License Level: | Blank | = Standard |
| SL1 | = Level 1 | |
| SL2 | = Level 2 | |
| SL3 | = Level 3 | |
| Pattern: | Blank | = Standard device |
| VAO | = Automotive flow/material without PPAP. Available upon request. | |
| Vxx | = Automotive flow/material with associated PPAP. Available upon request. |
Example:
- SAM9X75D5MT–V/4TB-SL3VAO = ARM926EJ–S Arm Thumb microprocessor, 512-Mbit DDR2 SDRAM, tape and reel packaging, –40°C to +105°C temperature range, 243-ball TFBGA package, software license level 3, automotive flow/material without PPAP
Note:
The Tape and Reel identifier and the Software License Level identifier only appear in the catalog part number description. These identifiers are used for ordering purposes and are not printed on the device package. Check with your Microchip Sales Office for package availability.