6 Configuration Summary

FeatureSAM9X75D5MSAM9X75D1GSAM9X75D2G
PackageBGA243, 16x16mm2, pitch 0.8 mm
EBI 8-bit NAND Flash controller
SDRAM embedded in SiP512-Mbit DDR2 SDRAM1-Gbit DDR3L SDRAM2-Gbit DDR3L SDRAM
Ambient temperature range–40°C to +85°C
–40°C to +105°C––
MIPI DPHYBidirectional, 4 lanes
PIOs 106
SRAM0/SRAM1 64/4 Kbytes
Quad/Octal SPI1
LCD + GFX2DLVDS, MIPI DSI, RGB interface
Camera interface (ISC) MIPI CSI2, parallel port
GMAC 10/100/1000 with IEEE 1588 and TSN
CAN-FD2
USB 3 (3 hosts or 2 host/1 device)
UART/SPI/I2C 13
SDIO/SD/MMC 2
I2SMCC/SSC/Class D1/1/1
ADC inputs 8 (8 channels)
64-bit timers/32-bit timers2/6
PWM 4 (PWMC)
CryptographyAES/TDES/SHA/TRNG