2 Ordering Information

Ordering Code(1)(2)Memory Type

Memory

Size

Package

Ambient

Temperature

Range

SAM9X75D5M(T)-V/4TB(-SLx)(VAO)DDR2 SDRAM512 MbitsTFBGA243-40°C to +105°C
SAM9X75D5M(T)-I/4TB(-SLx)-40°C to +85°C
SAM9X75D1G(T)-I/4TB(-SLx)DDR3L SDRAM1 Gbit
SAM9X75D2G(T)-I/4TB(-SLx)2 Gbits
Note:
  1. For details on ordering codes, see Product Identification System.
  2. For SL1, SL2 and SL3 device availability, contact a Microchip Sales representative.