4 Software and Licensing
The Libero SoC Design Suite offers high productivity with its comprehensive, easy-to-learn, easy-to-adopt development tools for designing with Microchips’s low power Flash FPGAs and SoC. The suite integrates industry standard Synplify Pro® synthesis and ModelSim® simulation with best-in-class constraints management and debug capabilities.
Download the latest Libero SoC release from Libero SoC v12.0 or later website.
Generate a Libero Silver license for your kit at www.microchipdirect.com/fpga-software-products.
The SmartFusion development kit is also supported by Keil software, which can be installed separately. For more information about Keil, refer to the SoC partner page on the Microchip website at:
www.microchip.com/en-us/products/fpgas-and-plds/fpga-and-soc-design-tools/programming-and-debug/keil
Documentation Resources
For more information about the SmartFusion development kit, including user guides, tutorials, and design examples, see the documentation at www.microchip.com/en-us/development-tool/A2F500-DEV-KIT-2.