1 Jumper and Switch Settings

During the manufacturing and testing of the development board, jumpers and switches are set. To confirm settings, review Running the Manufacturing Test. SW9 must in OFF position for the Libero® software and SoftConsole programming.

The following table lists the jumpers and switches settings to run the pre-programmed device. Any jumper connectors not listed in this table are open.
Table 1-2. Jumper and Switch Settings
JumperPins
JP11–2
JP21–2
JP41–3; 7–9
JP51–2; 3–4
JP62–3
J72–3; 6–7; 10–11; 14–15
JP71–2
JP83–4; 7–8; 11–12; 15–16
JP111–2
JP121–2
JP131–2
JP141–2
JP151–2
JP162–3
JP172–3
JP181–2
JP192–3
JP201–2; 3–4
JP222–3
JP231–2
JP241–2
JP252–3
JP261–2
JP271–2
JP281–2
JP321–2; 3–4; 5–6
Note: For a complete description and location of each jumper, refer SmartFusion Development Kit User Guide. For more details, see Documentation Resources.