3 Demo Requirements
(Ask a Question)The following table lists the hardware and software required for running the demo.
| Requirement | Description |
|---|---|
| Hardware | |
| PolarFire® Video and Imaging kit | MPF300-VIDEO-KIT-NS |
| SLVS-EC FMC Daughter Card | VIDEO-DC-SLVS |
| One HDMI cable | HDMI A male-to-male cable (Included with MPF300-VIDEO-KIT-NS) |
| USB A to mini-B cable | Required for FPGA programming (Included with MPF300-VIDEO-KIT-NS) |
| Display | 1920 x 1080 (60 Hz) HDMI Monitor |
| Power Adapter | 12V, 5A (Included with MPF300-VIDEO-KIT-NS) |
| Software | |
| Programming and Debug v2023.2 | This executable file installs FlashPro Express that is used to program FPGA. Click here to download. |
| Libero® SoC design suite | Supported by Libero® version 2023.2. Download the latest Libero® SoC release from the Microchip website. |
| License | PolarFire Video and Imaging Kit is now supported by a free Silver License. Generate your free silver license at the Microchip portal. |