1 Introduction
(Ask a Question)Microchip’s SLVS-EC FMC daughter card (VIDEO-DC-SLVS) is a dedicated platform for evaluating and testing the SLVS-EC receiver IP for PolarFire® FPGAs. It incorporates a Sony IMX530 camera sensor, lens, and related accessories to get you started quickly.
The daughter card works with the PolarFire® Video and Imaging Kit (MPF300-VIDEO-KIT-NS) featuring the PolarFire® 300KLE FPGA device.
The demo shows the video pipeline implementation from an SLVS-EC camera to an HDMI display on PolarFire FPGA. The demo design captures the video using the SLVS - EC FMC card on the video kit. The processed data is subsequently stored in the DDR and then transferred to the processing block. Finally, the video is displayed on a HDMI monitor using the HDMI 2.0 Tx.| Quantity | Description |
|---|---|
| 1 | SLVS-EC FMC daughter board |
| 1 | Quickstart card |