3 Description
The AT28BV256 is a high‑performance Electrically Erasable and Programmable Read‑Only Memory (EEPROM). Its 256‑Kbit memory is organized as 32,768 words by 8 bits. Manufactured with Microchip’s advanced nonvolatile CMOS technology, the device offers access times to 200 ns with power dissipation of just 54 mW. When the device is deselected, the CMOS standby current is less than 50 µA.
The AT28BV256 is accessed like a Static RAM for the read or write cycle without the need for external components. The device contains a 64‑byte page register to allow writing of up to 64 bytes simultaneously. During a write cycle, the address and one to 64 bytes of data are internally latched, freeing the address and data bus for other operations. Following the initiation of a write cycle, the device will automatically write the latched data using an internal control timer. The end of a write cycle can be detected by DATA Polling of I/O7. Once the end of a write cycle has been detected, a new access for a read or write can begin.
The AT28BV256 has additional features to ensure high quality and manufacturability. The device utilizes internal error correction for extended endurance and improved data retention characteristics. An optional software data protection mechanism is available to guard against inadvertent writes. The device also includes an extra 64 bytes of EEPROM for device identification or tracking.