Jump to main content
Features
Fast Read Access Time: 200 ns
Automatic Page Write Operation:
Internally organized as 32,768 x 8 (256-Kbit )
Internal address and data
latches for 64
bytes
Internal control timer
Fast Write Cycle Time:
Page Write cycle time: 10 ms maximum
1 to
64-byte Page Write operation
Low-Power Dissipation:
15 mA active current
50 µA CMOS standby current
Hardware and Software Data
Protection
DATA Polling for
End of Write Detection
High Reliability CMOS Technology:
Endurance: 10,000 cycles
Data retention: 10 years
Single 2.7V to 3.6V Supply
JEDEC® Approved Byte-Wide
Pinout
Industrial Temperature Range
Green RoHS-compliant Packaging
Option
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.