4.1.1 PDBACKUP

PDBACKUP is the lowest of the five power domains and will always be in active state, except when the device is in OFF. When the device is in Backup sleep mode, the backup domain is the only powered partition. The Real-Time Counter (RTC) is located in the backup domain and can be used to e.g. wakeup the device from BACKUP or to toggle a pin each time an RTC event occurs.