4.1.2 PDTOP
PDTOP is either in active or off state. The domain contains the External Interrupt Controller (EIC) and the Watchdog Timer (WDT) modules and is turned off when in BACKUP or OFF.
PDTOP is either in active or off state. The domain contains the External Interrupt Controller (EIC) and the Watchdog Timer (WDT) modules and is turned off when in BACKUP or OFF.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.