1.2.2.1 MPFS025T/TS/TL/TLS Preliminary Timing and Power
Libero SoC v2021.2 extends Preliminary timing and power support for MPFS025T/TS/TL/TLS devices.
| Part Number | Speed Grade/Temperature |
|---|---|
| MPFS025T/TL | EXT STD 1.0V/1.05V |
| MPFS025T/TL/TS/TLS | IND STD 1.0V/1.05V |
| MPFS025T | EXT -1 1.0V/1.05V |
| MPFS025T/TS | IND -1 1.0V/1.05V |