Libero SoC v2021.2 introduces MPF050T/TS/TL/TLS devices in two packages, FCSG325 and
FCVG484, supported with Advance timing and power.
Table 1-1. PolarFire Advance Timing and
Power
Part Number
Speed Grade/Temperature
MPF050T/TL
EXT STD 1.0V/1.05V
MPF050T/TL/TS/TLS
IND STD 1.0V/1.05V
MPF050T
EXT -1 1.0V/1.05V
MPF050T/TS
IND -1 1.0V/1.05V
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.