2.1.1 RTG4FCCCECALIB Design Invalidation
RTG4FCCCECALIB designs performed with earlier Libero SoC versions will be invalidated when Libero SoC v2021.2 is invoked.
Error: RTG4 CCC instances listed below must be updated to RTG4FCCCECALIB core v2.2.005 or later and regenerated. For more information about this requirement, refer to RTG4 Customer Notification CN19009C on the Microchip website.INFO: Converted design '...' to pre-Synthesize state because it contains RTG4 CCC instances that must be updated. Please check the log for more information.INFO: Converted design '...' to pre-Compile state because it contains RTG4 CCC instances that must be updated. Please check the log for more information.