Jump to main content
Features
Fast Read Access Time: 120 ns
Automatic Page Write Operation:
Internally organized as 131,072 x 8 (1 Mbit )
Internal address and data
latches for 128 bytes
Internal control timer
Fast Write Cycle Time:
Page Write cycle time: 10 ms maximum
1 to
128-byte Page Write operation
Low-Power Dissipation:
80 mA active current
300 µA CMOS standby current
Hardware and Software Data
Protection
DATA Polling for
End of Write Detection
High Reliability CMOS Technology:
Endurance: 10,000 or 100,000
cycles
Data retention: 10 years
Single 5V ± 10% Supply
CMOS and TTL Compatible Inputs and
Outputs
JEDEC® Approved Byte-Wide
Pinout
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.