Preface
The Atmel® | SMART SAM V71 Xplained Ultra evaluation kit is a hardware platform to evaluate the ATSAMV71Q21, and other Atmel ARM® Cortex®-M7-based microcontrollers in the SAM V70, SAM S70, and SAM E70 series.
Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the Atmel ATSAMV71Q21 and explains how to integrate the device in a custom design.
The Xplained Ultra series evaluation kits include an on-board Embedded Debugger, and no external tools are necessary to program or debug the ATSAMV71Q21.
The Xplained Pro extension kits offers additional peripherals to extend the features of the board and ease the development of custom designs.