5 Kit Specific Data
One of the flash user pages in the EDBG is programmed with data specific to SAM V71 Xplained Ultra. The data can be read through the I2C interface connected to the EDBG from the target application. For detailed information, see the EDBG User Guide. All data is stored as little endian. Table 5-1 shows the memory map for the flash user page.
| Name | Description | Size [bits] |
|---|---|---|
| MAC48 | Unique address assigned to the kit, value taken from the on board AT24MAC402. | 48 |