Built in Ethernet MAC with external IEEE
802.3az 10Base-T/100Base-TX Ethernet RMII PHY
AT24MAC402 256KB EEPROM with EUI-48
address
WM8904 low power stereo audio codec
External PLL for precise
clock generation
Microphone jack
Headphone jack
ATA6561 CAN Transceiver
SD Card connector with SDIO support
Camera interface connector
MediaLB connector
Two Xplained Pro extension headers
One Xplained Pro LCD header
CoreSight 20 connector for 4-bit ETM
Arduino Due based shield connectors
External debugger connector
USB interface, device and host mode
Embedded Debugger
Auto-ID for board
identification in Atmel Studio
One yellow status LED
One green board power
LED
Symbolic debug of complex
data types including scope information
Programming and debugging
Data Gateway Interface: SPI,
I2C, four GPIOs
Virtual COM port (CDC)
External power input (5-14V)
USB powered
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.