9.3 General Operating Ratings
The device must operate within the ratings listed in this section for all other electrical characteristics and typical characteristics of the device to be valid.
| Symbol | Description | Condition | Min. | Max. | Unit |
|---|---|---|---|---|---|
| VDD | Operation supply voltage | — | 2 | 5.5 | V |
| — | Supply ripple noise | — | — | 20 | mV p-p |
| SVDD | VDD rise rate | — | 0.05 | — | V/ms |
| T | Operating temperature range(1) | Standard temperature range | -40 | 85 | °C |
| Extended temperature range | -40 | 125 | °C |
Note: Refer to the device ordering codes for the device
temperature range.