9.4 I/O Pin Characteristics
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VOL | I/O pin drive strength | IOL = 10 mA, VDD = 3.0V | — | — | 0.6 | V |
| VOH | I/O pin drive strength | IOH = 6 mA, VDD = 3.0V | VDD-0.7 | — | — | V |
| VIL | With Schmitt Trigger Buffer | 1.8V ≤ VDD ≤ 5.5V | — | — | 0.2 VDD | V |
| MCLR | — | — | — | 0.2 VDD | V | |
| VIH | With Schmitt Trigger Buffer | 1.8V ≤ VDD ≤ 5.5V | 0.8 VDD | — | — | V |
| MCLR | — | 0.8 VDD | — | — | V | |
| IIL | I/O Ports | VSS ≤ VPIN ≤ VDD Pin at
high-impedance, 85°C VSS ≤ VPIN ≤ VDD Pin at high-impedance, 125°C | — | ±5 ±5 | ±125 ±1000 | V |
| MCLR | VSS ≤ VPIN ≤ VDD Pin at high-impedance, 85°C | — | ±50 | ±200 | V |
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| CX | Sensor electrode capacitance | — | 1 | — | 15 | pF |