The data in the following tables are taken when all the buttons (three buttons) are measured at 3.3V and 5V. The current is in microamperes.
| IDD (µA) x8 Oversampling |
|---|
| Measurement time CFG1 (msec) | VDD = 3.3V | VDD = 5V |
| Free-run | 1483 | 2362 |
| 50 | 64 | 103 |
| 100 | 34 | 53 |
| 250 | 14 | 23 |
| IDD (µA) x16 Oversampling |
|---|
| Measurement time CFG1 (msec) | VDD = 3.3V | VDD = 5V |
| Free-run | 1476 | 2332 |
| 50 | 110 | 175 |
| 100 | 57 | 90 |
| 250 | 24 | 38 |
| IDD (µA) x32 Oversampling |
|---|
| Measurement time CFG1 (msec) | VDD = 3.3V | VDD = 5V |
| Free-run | 1483 | 2362 |
| 50 | 201 | 318 |
| 100 | 103 | 163 |
| 250 | 43 | 68 |
| IDD (µA) x64 Oversampling |
|---|
| Measurement time CFG1 (msec) | VDD = 3.3V | VDD = 5V |
| Free-run | 1483 | 2362 |
| 50 | 384 | 606 |
| 100 | 196 | 305 |
| 250 | 80 | 127 |