8.1 Single-Button Mode Enabled
The following tables show power consumption of Button0 while all other buttons are suspended for both 3.3V and 5V VDD. The current is in microamperes. Refer to Section 3.5 - Single-Button Mode for further details.
| IDD (µA) x8 Oversampling | ||
|---|---|---|
| Measurement time CFG1 (msec) | VDD = 3.3V | VDD = 5V |
| Free-run | 1499 | 2322 |
| 50 | 30 | 48 |
| 100 | 16 | 26 |
| 250 | 7 | 12 |
| IDD (µA) x16 Oversampling | ||
|---|---|---|
| Measurement time CFG1 (msec) | VDD = 3.3V | VDD = 5V |
| Free-run | 1499 | 2322 |
| 50 | 45 | 72 |
| 100 | 23 | 37 |
| 250 | 10 | 17 |
| IDD (µA) x32 Oversampling | ||
|---|---|---|
| Measurement time CFG1 (msec) | VDD = 3.3V | VDD = 5V |
| Free-run | 1449 | 2322 |
| 50 | 76 | 120 |
| 100 | 39 | 61 |
| 250 | 16 | 26 |
| IDD (µA) x64 Oversampling | ||
|---|---|---|
| Measurement time CFG1 (msec) | VDD = 3.3V | VDD = 5V |
| Free-run | 1449 | 2322 |
| 50 | 137 | 217 |
| 100 | 70 | 110 |
| 250 | 29 | 46 |