13.1.2 Direct Connect to VDD or GND
Use a series resistor if a setting is set by connecting a CFGx pin to VDD or GND.
The pull-up/pull-down resistor is a pre-cautionary recommendation, as MTCH1030 will pull the CFGx neither to the VDD nor to the GND during the operation.