2.3.1 ADC MUX Selection and Accumulation Number has Delayed Update When Initialization Delay is Used
Work Around
Perform one of the following:
- Change ADC MUX selection (ADCn.MUXPOS or ADCn.MUXNEG) and Sample Accumulation Numbers (ADCn.CTRLB) before enabling the ADC or changing the reference selection.
- Perform a dummy conversion after enabling the ADC or changing reference selection.
Affected Silicon Revisions
| Rev. A3 | Rev. A4 | Rev. A7 |
| X | X | X |