Jump to main content
AVR32DA Silicon Errata and Data Sheet Clarification AVR32DA28/32/48
Search
Product Pages
AVR32DA28
AVR32DA32
AVR32DA48
1
Silicon Issue Summary
2
Silicon Errata Issues
2.1
Errata Details
2.2
Device
2.3
ADC - Analog-to-Digital Converter
2.4
CCL - Configurable Custom Logic
2.5
CLKCTRL - Clock Controller
2.6
DAC - Digital-to-Analog Converter
2.7
NVMCTRL - Nonvolatile Memory Controller
2.8
PORT - I/O Configuration
2.9
RSTCTRL - Reset Controller
2.10
TCA - 16-Bit Timer/Counter Type A
2.11
TCB - 16-Bit Timer/Counter Type B
2.12
TCD - 12-Bit Timer/Counter Type D
2.13
TWI - Two-Wire Interface
2.14
USART - Universal Synchronous and Asynchronous Receiver and Transmitter
2.15
ZCD - Zero-Cross Detector
3
Data Sheet Clarifications
4
Document Revision History
4.1
Revision History
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature