Introduction

In the rapidly evolving landscape of the Internet of Things (IoT) and battery-powered electronics, power consumption remains the primary constraint in system design. Traditional microcontroller (MCU) architecture often requires the CPU to cycle frequently between Sleep and Active modes to monitor peripheral status or environmental conditions. This "polling" cycle results in the MCU to experience excessive power consumption caused by the CPU waking up unnecessarily to handle routine monitoring tasks, as waking the CPU and RAM consumes a disproportionate amount of the total power budget. Microchip’s innovative SleepWalking feature solves this challenge by enabling true peripheral autonomy.

Available across our industry-leading Arm® Cortex®-M processor-based MCUs, SleepWalking allows the system to remain in its lowest-power state while peripherals continue to monitor, process, and react to external conditions while the CPU remains in its deepest sleep states. The result is an increase in system longevity, extended battery life, and more efficient, responsive systems that engage the CPU only when needed.