5 Conclusion

SleepWalking represents a paradigm shift in embedded power management. By enabling peripherals to operate autonomously and communicate through the Event System without CPU intervention, SleepWalking eliminates the unnecessary wake-up cycles that limit battery life in conventional designs.

As demonstrated by the application example on the PIC32CM PL10 family, the SleepWalking feature delivers measured results that highlight just how significant the efficiency gains are. Moving to Standby with Interrupts reduces the 6.18 mA Active mode baseline by approximately 82.5% to ~895 µA. The full SleepWalking implementation reduces this further to a time-averaged ~9.91 µA under normal below-threshold conditions, a 99.8% reduction from Active mode. Even when the CPU periodically wakes to transmit UART data, the average remains at just ~159 µA, a 97.4% reduction. Most significantly, the hardware Standby baseline between sampling events measures just 2.39 µA, confirming that the on-demand clocking architecture achieves optimal idle power between the 100 ms sampling cycles.

Importantly, the CPU remains available for other application tasks while the ADC sampling pipeline operates autonomously, enhancing system responsiveness without increasing power consumption. This decoupling of sensing operations from CPU execution enables more sophisticated application architectures where background monitoring coexists with foreground processing.

For designers targeting battery-powered applications, SleepWalking with the Event System should be the default architectural choice. The combination of on-demand clocking, peripheral autonomy, and CPU wake-up triggered only for meaningful processing delivers optimal power efficiency while maintaining the responsiveness that modern embedded applications demand. Simpler strategies, like Active mode or Standby with Interrupts, remain appropriate for applications where continuous processing or real-time response takes priority over power efficiency.