2.3 Device Information Area (DIA)
The Device Information Area (DIA) is a dedicated region in the Program Flash Memory. The data is mapped from address 8100h to 813Fh. These locations are read-only and cannot be erased or modified. The DIA contains the Microchip Unique Identifier words and the Fixed Voltage Reference (FVR) voltage readings in millivolts (mV). Table 2-2 holds the DIA information for the PIC16F17576 family of microcontrollers.
| Address Range | Name of Region | Standard Device Information |
|---|---|---|
| 8100h-8108h | MUI0 | Microchip Unique Identifier (9 Words) |
| MUI1 | ||
| MUI2 | ||
| MUI3 | ||
| MUI4 | ||
| MUI5 | ||
| MUI6 | ||
| MUI7 | ||
| MUI8 | ||
| 8109h | MUI9 | Reserved (1 Word) |
| 810Ah-8111h | EUI0 | Optional External Unique Identifier (8 Words) |
| EUI1 | ||
| EUI2 | ||
| EUI3 | ||
| EUI4 | ||
| EUI5 | ||
| EUI6 | ||
| EUI7 | ||
| 8112h | TSLR1(1) | Gain = (low-range setting) |
| 8113h | TSLR2(1) | Temperature indicator ADC reading at 90°C (low-range setting) |
| 8114h | TSLR3(1) | Offset (low-range setting) |
| 8115h | TSHR1(2) | Gain = (high-range setting) |
| 8116h | TSHR2(2) | Temperature indicator ADC reading at 90°C (high-range setting) |
| 8117h | TSHR3(2) | Offset (high-range setting) |
| 8118h | FVRA1X | ADC FVR1 Output voltage for 1x setting (in mV) |
| 8119h | FVRA2X | ADC FVR1 Output Voltage for 2x setting (in mV) |
| 811Ah | FVRA4X | ADC FVR1 Output Voltage for 4x setting (in mV) |
| 811Bh | FVRC1X | Comparator FVR2 Output Voltage for 1x setting (in mV) |
| 811Ch | FVRC2X | Comparator FVR2 Output Voltage for 2x setting (in mV) |
| 811Dh | FVRC4X | Comparator FVR2 Output Voltage for 4x setting (in mV) |
| 811Eh-811Fh | Reserved | Reserved (2 Words) |
|
Note:
| ||