2.6 Device ID

Device ID Register
Name: DEVICEID
Offset: 8006h

Bit 15141312111098 
   ReservedReservedDEV[11:8] 
Access RRRRRR 
Reset 11qqqq 
Bit 76543210 
 DEV[7:0] 
Access RRRRRRRR 
Reset qqqqqqqq 

Bit 13 – Reserved  Reserved - Read as ‘1

Bit 12 – Reserved  Reserved - Read as ‘1

Bits 11:0 – DEV[11:0] Device ID

DeviceDevice ID
PIC16F175243115h
PIC16F175253119h
PIC16F17526311Dh
PIC16F175443116h
PIC16F17545311Ah
PIC16F17546311Eh
PIC16F175543117h
PIC16F17555311Bh
PIC16F17556311Fh
PIC16F175743118h
PIC16F17575311Ch
PIC16F175763120h