Jump to main content
I²C-Compatible (Two-Wire) Serial EEPROM 4‑Kbit (512 x 8), 8‑Kbit (1,024 x 8)
Search
Product Pages
AT24C08C
AT24C04C
Home
Packages
Features
Packages
1
Package Types (not to scale)
2
Pin Descriptions
3
Description
4
Electrical Characteristics
5
Device Operation and Communication
6
Memory Organization
7
Write Operations
8
Read Operations
9
Device Default Condition from Microchip
10
Packaging Information
11
Revision History
Microchip Information
Packages
8-Lead PDIP, 8-Lead SOIC, 5-Lead SOT23, 8-Lead TSSOP, 8-Pad UDFN and 8-Ball VFBGA