Internally Organized as 512 x 8 (4K) or 1,024 x 8 (8K)
Industrial Temperature Range: -40°C to
+85°C
I2C-Compatible (Two-Wire)
Serial Interface:
100 kHz Standard mode, 1.7V to
5.5V
400 kHz Fast mode, 1.7V to
5.5V
1 MHz Fast Mode Plus (FM+),
2.5V to
5.5V
Schmitt Triggers, Filtered Inputs for
Noise Suppression
Bidirectional Data Transfer Protocol
Write-Protect Pin for Full Array Hardware Data Protection
Ultra Low Active Current (3 mA maximum) and Standby Current (6 μA maximum)
16-byte Page Write Mode:
Partial page writes
allowed
Random and Sequential Read Modes
Self-Timed Write Cycle Within 5 ms Maximum
ESD Protection >
4,000V
High Reliability:
Endurance: 1,000,000 write
cycles
Data retention: 100
years
Green Package Options
(Lead-Free/Halide-Free/RoHS Compliant)
Die Sale Options: Wafer
Form and Tape and Reel Available
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.