34.5.4 INL Figure 34-58. INL vs. Code (VDD = 5.0V, T = 25°C, fADC = 145 ksps), Differential, External 2.048V Reference Figure 34-59. INL vs. Temperature (VDD = 5.0V, fADC = 145 ksps), Differential, REFSEL = External Reference Figure 34-60. INL vs. Temperature (VDD = 5.0V, fADC = 145 ksps), Differential, REFSEL = Internal Reference Figure 34-61. INL vs. VDD (fADC = 145 ksps) at T = 25°C, Differential, REFSEL = External Reference Figure 34-62. INL vs. VDD (fADC = 145 ksps) at T = 25°C, Differential, REFSEL = Internal Reference